Copper Tube EA440DB-3A【4 Pieces Per Package】

Copper Tube EA440DB-3A
  • Volume Discount
【Product Specifications】
・Length-2m
・Straight pipe
・OD x Thickness (mm)…9.53 x 0.8
・Qty. per unit…4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA440DB-3A

Part Number
EA440DB-3A
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

121.04 €

4 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360