Stainless Steel Pipe EA440DE-19

Stainless Steel Pipe EA440DE-19
【Product Specifications】
・Material…Stainless steel(SUS443J1)
・No. 400 polishing
・Wall thick x OD (mm)…0.8 x 19
・Length (mm)…910

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA440DE-19

Part Number
EA440DE-19
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.98 €

1 6 Days

Loading...

  1. 1

This page is Stainless Steel Pipe EA440DE-19, part number EA440DE-19.
You can find the detail information about specifications and dimensions on part number EA440DE-19.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360