Stainless Steel Pipe EA440DF-6【5 Pieces Per Package】

Stainless Steel Pipe EA440DF-6
【Product Specifications】
・Material-Stainless steel
・#400 polishing finish.
・Dia.-6mm
・Thick size-0.5mm
・Length-1820

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA440DF-6

Part Number
EA440DF-6
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.93 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Stainless Steel Pipe EA440DF-6, part number EA440DF-6.
You can find the detail information about specifications and dimensions on part number EA440DF-6.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360