[Stainless Steel] Wire Rope EA628SR-3 (Part Numbers)

[Stainless Steel] Wire Rope EA628SR-3
  • Volume Discount
【Product Specifications】
・Material-SUS304
・Wire construction-7 x 19
・100m/roll
・Wire dia.-3mm
・Breaking load-630kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA628SR-3

Part Number
EA628SR-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

193.62 €

1 Available 6 Days

Loading...

  1. 1

This page is [Stainless Steel] Wire Rope EA628SR-3, part number EA628SR-3.
You can find the detail information about specifications and dimensions on part number EA628SR-3.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360