Piano Wire EA951-0.4A

Piano Wire EA951-0.4A
【Product Specifications】
・Material-High carbon steel
・Spring hardening
・Containing 450g
・Note: the product is sold by weight. This makes a slight difference for the wire measurement.
・Wire dia. (mm) x Length (m)…0.457 x 346
・Tensile strengthMin/max (kg/mm2)…250to 271

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA951-0.4A

Part Number
EA951-0.4A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.95 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360