Wire Net (Stainless Steel) EA952BB-53

Wire Net (Stainless Steel) EA952BB-53
【Product Specifications】
・Material…Stainless steel (SUS304)
・Length…1m
・Mesh…10
・Width…900
・Wire dia.…2.0

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA952BB-53

Part Number
EA952BB-53
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

141.34 €

1 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360