Trim EA997XT-2.4

Trim EA997XT-2.4
  • Volume Discount
【Product Specifications】
・For covering plates
・Easy attachment (no adhesive), sophisticated appearance
・Material-Body: TPE (thermoplastic elastomer)Core metal: aluminum (A5052)
・Length-15m/roll
・One side lip
・Plate thickness (mm)…2.0 to 3.0
・Color…White

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA997XT-2.4

Part Number
EA997XT-2.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.83 €

1 Available 7 Days

Loading...

  1. 1

This page is Trim EA997XT-2.4, part number EA997XT-2.4.
You can find the detail information about specifications and dimensions on part number EA997XT-2.4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360