SUNCO Tight B Type Bind【1,000-8,000 Pieces Per Package】

SUNCO Tight B Type Bind
[Nominal M] 2.3, 2.6, 3, 4
[Material] Stainless Steel
[Surface Processing] German Brown Plating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPBDH-SUSGJB-TP2-4
CSPBDH-SUSGJB-TP2-5
CSPBDH-SUSGJB-TP2-6
CSPBDH-SUSGJB-TP2-8
CSPBDH-SUSGJB-TP2.3-6
CSPBDH-SUSGJB-TP2.3-8
CSPBDH-SUSGJB-TP2.6-5
CSPBDH-SUSGJB-TP2.6-6
CSPBDH-SUSGJB-TP2.6-8
CSPBDH-SUSGJB-TP2.6-10
CSPBDH-SUSGJB-TP3-16
CSPBDHB-SUSGJB-TP3-6
CSPBDHB-SUSGJB-TP3-8
CSPBDHB-SUSGJB-TP3-10
CSPBDHB-SUSGJB-TP3-12
CSPBDHB-SUSGJB-TP4-8
CSPBDHB-SUSGJB-TP4-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

224.68 €

8,000 Pieces Per Package

1 pack 15 Days 1024

207.68 €

7,000 Pieces Per Package

1 pack 15 Days 1025

189.21 €

6,000 Pieces Per Package

1 pack 15 Days 1026

164.73 €

5,000 Pieces Per Package

1 pack 15 Days 1028

169.35 €

5,000 Pieces Per Package

1 pack 15 Days 102.36

149.07 €

4,000 Pieces Per Package

1 pack 15 Days 102.38

140.25 €

4,000 Pieces Per Package

1 pack 15 Days 102.65

109.87 €

3,000 Pieces Per Package

1 pack 15 Days 102.66

115.31 €

3,000 Pieces Per Package

1 pack 15 Days 102.68

102.20 €

2,500 Pieces Per Package

1 pack 15 Days 102.610

97.07 €

1,000 Pieces Per Package

1 pack 15 Days 10316

104.94 €

2,000 Pieces Per Package

1 pack 15 Days 1036

109.83 €

2,000 Pieces Per Package

1 pack 15 Days 1038

86.38 €

1,500 Pieces Per Package

1 pack 15 Days 10310

93.90 €

1,500 Pieces Per Package

1 pack 15 Days 10312

105.99 €

1,000 Pieces Per Package

1 pack 15 Days 1048

80.52 €

1,000 Pieces Per Package

1 pack 15 Days 10410

Loading...

  1. 1

Basic information

Detailed Shape Bind Material Stainless Steel Surface Treatment German Brown plating
Mounting Hole Shape Phillips Head Tip Shape Flat End Additional Shape Standard
Thread Type Tap-Tight Basic Shape Standard (Round) Sales Unit Box/Package

Tech Support