SUNCO Tight B Type Plate【1,200-3,000 Pieces Per Package】

SUNCO Tight B Type Plate
[Nominal M] 2.6, 3, 4
[Material] Stainless Steel
[Surface Processing] German Brown Plating

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSPCSH-SUSGJB-TP2.6-8
CSPCSHB-SUSGJB-TP3-6
CSPCSHB-SUSGJB-TP3-8
CSPCSHB-SUSGJB-TP3-10
CSPCSHC-SUSGJB-TP4-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

105.18 €

3,000 Pieces Per Package

1 pack 15 Days 102.68

141.38 €

3,000 Pieces Per Package

1 pack 15 Days 1036

96.02 €

2,000 Pieces Per Package

1 pack 15 Days 1038

99.14 €

2,000 Pieces Per Package

1 pack 15 Days 10310

86.87 €

1,200 Pieces Per Package

1 pack 15 Days 10410

Loading...

  1. 1

Basic information

Detailed Shape Disc Material Stainless Steel Surface Treatment German Brown plating
Mounting Hole Shape Phillips Head Tip Shape Flat End Additional Shape Standard
Thread Type Tap-Tight Basic Shape Standard (Round) Sales Unit Box/Package

Tech Support