Manufacturer part number: CSHHD-SUS-M3-8
Brand: OKITSU-RASEN
Price: 0.15 €
Delivery time: Same day
Screw Nominal (M): 3
Length L (mm): 8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSHHD-SUS-M3-8
Material | Stainless Steel | Surface Treatment | Not Provided | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Additional Shape | Standard | Thread Type | Metric Coarse | Basic Shape | Standard (Round) |
Sales Unit | Low Quantity (Available beginning with 1 pc.) |
This page is Stainless Steel Hex Socket Bolt 8 (Cap Screw) Okitsurasen, part number CSHHD-SUS-M3-8.
You can find the detail information about specifications and dimensions on part number CSHHD-SUS-M3-8.
Part Number |
---|
CSHHB-SUS-M4-22 |
CSHHB-SUS-M4-5 |
CSHHC-SUS-M3-14 |
CSHHD-SUS-M4-10 |
CSHHD-SUS-M4-12 |
CSHHD-SUS-M4-14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Screw Nominal (M) | Length L (mm) |
---|---|---|---|---|---|---|---|
3.05 € | 1 | Available | 6 Days | 10 | 4 | 22 | |
2.85 € | 1 | 6 Days | 10 | 4 | 5 | ||
2.68 € | 1 | Available | 6 Days | 10 | 3 | 14 | |
3.02 € | 1 | Available | 6 Days | 10 | 4 | 10 | |
0.19 € | 1 | Available |
Same day
Stock | 10 | 4 | 12 | |
2.86 € | 1 | Available | 6 Days | 10 | 4 | 14 |