Iron Flash Point HEX (Full Threaded Screw)【150-200 Pieces Per Package】

Iron Flash Point HEX (Full Threaded Screw)
[Nominal size M] 6 "Material" steel "Mounting hole form" none "Surface treatment" trivalent white

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSFA-ST3W-M6-80
HXNSFB-ST3W-M6-90
HXNSFC-ST3W-M6-70
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

63.04 €

150 Pieces Per Package

1 pack 6 Days 1080

83.27 €

150 Pieces Per Package

1 pack 6 Days 1090

71.15 €

200 Pieces Per Package

1 pack 6 Days 1070

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 6 Material Steel
Surface Treatment Trivalent White Mounting Hole Shape N/A Tip Shape Other special shapes
Additional Shapes Flange Thread ridge Type Self-Drilling Screws Basic Shape Hexagon
Sales Unit Box/Package

Tech Support