Rubber Air Hose EA125AE-15 (Part Numbers)

Rubber Air Hose EA125AE-15
  • Volume Discount
【Product Specifications】
・Normal pressure-0.98MPa (10kgf/cm2)
・Material-Natural rubber
・ID x OD…12.7 x 21.0mm
・Length…15m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA125AE-15

Part Number
EA125AE-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

144.63 €

1 Available 6 Days

Loading...

  1. 1

This page is Rubber Air Hose EA125AE-15, part number EA125AE-15.
You can find the detail information about specifications and dimensions on part number EA125AE-15.

Tech Support