Tube I.D. Protective Ring EA125DX-129【10 Pieces Per Package】

Tube I.D. Protective Ring EA125DX-129
【Product Specifications】
・Material-SUS304
・Prevents contraction from tube interior.
・Any extremely soft tube can be used if it is pressed into the connecting section.
・To be used whenever water is run over tube fitting.
・Applicable tube(ID x OD)-9 x 12mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA125DX-129

Part Number
EA125DX-129
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.30 €

10 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

This page is Tube I.D. Protective Ring EA125DX-129, part number EA125DX-129.
You can find the detail information about specifications and dimensions on part number EA125DX-129.

Tech Support