[PTFE] Fluororesin Tube EA125FC-6

[PTFE] Fluororesin Tube EA125FC-6
【Product Specifications】
・Material-Fluororesin
・Max operating temperature-260℃
・Operating pressure (normal temperature)
・Characteristics-Excellent electric insulation and heat, adhesion, and chemical resistances
・OD x ID…6 x 5mm
・Length…2m
・Pressure(MPa)…0.65

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA125FC-6

Part Number
EA125FC-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.07 €

1 6 Days

Loading...

  1. 1

This page is [PTFE] Fluororesin Tube EA125FC-6, part number EA125FC-6.
You can find the detail information about specifications and dimensions on part number EA125FC-6.

Tech Support