Female Threaded Plug (Type 20) EA140DC-2【10 Pieces Per Package】

Female Threaded Plug (Type 20) EA140DC-2
【Product Specifications】
・Operating pressure-1.5MPa
・For air
・Material-Iron steel (chrome plating)
・Screw dim.…Rc (PT) 1/4
・Qty. per unit…10 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140DC-2

Part Number
EA140DC-2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

27.58 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Female Threaded Plug (Type 20) EA140DC-2, part number EA140DC-2.
You can find the detail information about specifications and dimensions on part number EA140DC-2.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360