Coupler Socket (Type 20) EA140DM-3

Coupler Socket (Type 20) EA140DM-3
【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・Connection…3-Way
・W x D x H…96 x 19 x 97

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140DM-3

Part Number
EA140DM-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.61 €

1 6 Days

Loading...

  1. 1

This page is Coupler Socket (Type 20) EA140DM-3, part number EA140DM-3.
You can find the detail information about specifications and dimensions on part number EA140DM-3.

Tech Support