3-Way Coupler Socket (Type 20) EA140DM-3A

3-Way Coupler Socket (Type 20) EA140DM-3A
【Product Specifications】
・Operating pressure-1.0MPa
・Material-Alloy
・Dim.-67(W) x 35(D) x 110(H)mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140DM-3A

Part Number
EA140DM-3A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.69 €

1 6 Days

Loading...

  1. 1

This page is 3-Way Coupler Socket (Type 20) EA140DM-3A, part number EA140DM-3A.
You can find the detail information about specifications and dimensions on part number EA140DM-3A.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360