Plug for Urethane Hose (Type 20) EA140E-5.0

Plug for Urethane Hose (Type 20) EA140E-5.0
【Product Specifications】
・Operating pressure-1.47MPa
・For air
・Material-Iron steel (chrome plating)
・ID…5mm
・OD…8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140E-5.0

Part Number
EA140E-5.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.44 €

1 6 Days

Loading...

  1. 1

This page is Plug for Urethane Hose (Type 20) EA140E-5.0, part number EA140E-5.0.
You can find the detail information about specifications and dimensions on part number EA140E-5.0.

Tech Support