Elbow Union EA140H-122【2 Pieces Per Package】

Elbow Union EA140H-122
【Product Specifications】
・Material-Brass, resin (PBT)
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・Tube OD…12mm
・Mounting screw…R(PT)1/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140H-122

Part Number
EA140H-122
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.76 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Elbow Union EA140H-122, part number EA140H-122.
You can find the detail information about specifications and dimensions on part number EA140H-122.

Tech Support