T-Type Union EA140HL-8【2 Pieces Per Package】

T-Type Union EA140HL-8
【Product Specifications】
・Material-Resin (PBT), brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature: -15 to 60℃
・Tube OD…8mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA140HL-8

Part Number
EA140HL-8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.46 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is T-Type Union EA140HL-8, part number EA140HL-8.
You can find the detail information about specifications and dimensions on part number EA140HL-8.

Tech Support