Long Nipple (for Mold) EA141AK-70

Long Nipple (for Mold) EA141AK-70
【Product Specifications】
・Material-Brass
・Mounting screw…R + Rc1/8
・Length…70mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141AK-70

Part Number
EA141AK-70
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.65 €

1 6 Days

Loading...

  1. 1

This page is Long Nipple (for Mold) EA141AK-70, part number EA141AK-70.
You can find the detail information about specifications and dimensions on part number EA141AK-70.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360