Y Type Connector(Brass) EA141CB-1

Y Type Connector(Brass) EA141CB-1
【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.(male)-R(PT)1/8"
・Thread dia.(female)-G(PF)1/8"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141CB-1

Part Number
EA141CB-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.36 €

1 6 Days

Loading...

  1. 1

Tech Support