T Type Connector(Brass) EA141CC-22

T Type Connector(Brass) EA141CC-22
【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.(male)-R(PT)1/4"
・Thread dia.(female)-G(PF)1/4"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141CC-22

Part Number
EA141CC-22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.61 €

1 6 Days

Loading...

  1. 1

This page is T Type Connector(Brass) EA141CC-22, part number EA141CC-22.
You can find the detail information about specifications and dimensions on part number EA141CC-22.

Tech Support