Seal Cap(Brass) EA141CJ-6 (Part Numbers)

Seal Cap(Brass) EA141CJ-6
【Product Specifications】
・Material-Brass (nickel plating)
・Max. operating pressure-0.78MPa(8kgf/cm2)
・Thread dia.-G(PF)3/4“
・Hex width-30mm
・Length-17.5mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA141CJ-6

Part Number
EA141CJ-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.15 €

1 6 Days

Loading...

  1. 1

Tech Support