Seal Washer Set EA423MW

Seal Washer Set EA423MW
【Product Specifications】
・Case dim.-190 x 130 x 35(H)mm
・Material-Nitrile rubber
・Material of Metal parts-Iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA423MW

Part Number
EA423MW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99.68 €

1 6 Days

Loading...

  1. 1

This page is Seal Washer Set EA423MW, part number EA423MW.
You can find the detail information about specifications and dimensions on part number EA423MW.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360