Ball Valve EA425AC-13

Ball Valve EA425AC-13
【Product Specifications】
・Nominal dia.-13
・Thread dia.-RC1/2, G1/2
・Material-Brass
・Long neck handle sharing type
・The handle is the one-touch detachable type.
・Applicable fluid-Tap water

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425AC-13

Part Number
EA425AC-13
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.93 €

1 7 Days

Loading...

  1. 1

This page is Ball Valve EA425AC-13, part number EA425AC-13.
You can find the detail information about specifications and dimensions on part number EA425AC-13.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360