Ball Valve EA425AC-313

Ball Valve EA425AC-313
【Product Specifications】
・Material-Brass
・Maximum operating pressure-0.98MPa
・Service temperature-80℃
・Applicable fluid-Tap water
・Long-necked also used as a handle type (with attachment)
・One-touch detachable handle
・Passing water in both directions is possible.
・Nominal dia.-13
・Male-R1/2"
・Female-Rc1/2"

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425AC-313

Part Number
EA425AC-313
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.92 €

1 6 Days

Loading...

  1. 1

This page is Ball Valve EA425AC-313, part number EA425AC-313.
You can find the detail information about specifications and dimensions on part number EA425AC-313.

Tech Support