Half Union EA425FA-62

Half Union EA425FA-62
【Product Specifications】
・Material-SUS316
・Applicable fluid-Air, water, chemicals
・Operating temperature-Air: -65 to 260℃, Water: 0 to 100℃
・OD…6
・ID…4
・Mounting screw…R(PT)1/4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425FA-62

Part Number
EA425FA-62
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.30 €

1 6 Days

Loading...

  1. 1

This page is Half Union EA425FA-62, part number EA425FA-62.
You can find the detail information about specifications and dimensions on part number EA425FA-62.

Tech Support