Straight Union EA425HC-6

Straight Union EA425HC-6
【Product Specifications】
・Material-Body: fluororesin [PTFE]Nut: fluororesin [ECTFE]
・Max operating temperature-100℃
・Applicable tube-PFA, PTFE fluoropolymer resin tube
・Chemical resistance
・Easy setting (No special tool required for installation, taper shrink seal type)
・Tube dim.(mm)…6
・Max pressure(23℃)…0.8MPa

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425HC-6

Part Number
EA425HC-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.60 €

1 6 Days

Loading...

  1. 1

Tech Support