Sleeve (PP) EA425JK-10【2 Pieces Per Package】

Sleeve (PP) EA425JK-10
【Product Specifications】
・Material-Polypropylene (PP)
・Excellent chemical and corrosion resistances
・Lightweight and slim
・Tube dim. (mm)…10
・Weight (g)…0.6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425JK-10

Part Number
EA425JK-10
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.03 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support