Open / Close Valve EA425SD-63

Open / Close Valve EA425SD-63
【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating), Handle:POM
・Applicable fluid-Air
・Tube dia.-6mm
・Thread size-R3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425SD-63

Part Number
EA425SD-63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.20 €

1 6 Days

Loading...

  1. 1

This page is Open / Close Valve EA425SD-63, part number EA425SD-63.
You can find the detail information about specifications and dimensions on part number EA425SD-63.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360