Opening / Closing Valve (With Exhaust Function) EA425SL-33 (Part Numbers)

Opening / Closing Valve (With Exhaust Function) EA425SL-33
【Product Specifications】
・Operating pressure range- 0 to 0.9MPa
・Service temperature range-0 to 60℃(no freezing)
・Body material-resin:PBTMetal:Brass yellow(Rust-resistant electroless nickel plating)
・Applicable fluid-Air
・IN-R3/8
・OUT-R3/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425SL-33

Part Number
EA425SL-33
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

22.32 €

1 6 Days

Loading...

  1. 1

This page is Opening / Closing Valve (With Exhaust Function) EA425SL-33, part number EA425SL-33.
You can find the detail information about specifications and dimensions on part number EA425SL-33.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360