Mini Ball Valve EA425TC-41

Mini Ball Valve EA425TC-41
【Product Specifications】
・Material-Body resin portion:PBT, Metal department:brass(rust-resistant electroless nickel plating)
・Operating pressure range- 0 to 0.7MPa
・Service temperature range-0 to 60℃(no freezing)
・Applicable fluid-Air
・Tube dia.-4mm
・Thread size-R1/8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA425TC-41

Part Number
EA425TC-41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.06 €

1 6 Days

Loading...

  1. 1

This page is Mini Ball Valve EA425TC-41, part number EA425TC-41.
You can find the detail information about specifications and dimensions on part number EA425TC-41.

Tech Support