Air Cut Valve EA455B-4

Air Cut Valve EA455B-4
【Product Specifications】

・Installation on air conditioner, drain pipe of boiler, drain pipe of industrial refrigerator and refrigerating show case, overflow pipe of water storage tank, etc. provides such the good effects as prevention of inflow of outside air, cut-off of bad smell, prevention of invasion of bugs and small animals, etc.
・Pipe dim.…100A
・Height…297mm
・Main body materials… Natural rubber
・Band / Screw materials…Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA455B-4

Part Number
EA455B-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

161.51 €

1 6 Days

Loading...

  1. 1

This page is Air Cut Valve EA455B-4, part number EA455B-4.
You can find the detail information about specifications and dimensions on part number EA455B-4.

Tech Support