Air Cut Valve Weather-Proof Type EA455BB-65

Air Cut Valve Weather-Proof Type EA455BB-65
【Product Specifications】
・Applicable for the ozone and UV environment
・Prevention of inflow of outside air, cut-off of bad smell, prevention of invasion of bug and small animals
・Pipe dim.…50:65A
・Height…247mm
・Main body materials…The outside: EPDMThe inside: Natural rubber
・Band materials…Stainless steel
・Screw materials…Steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA455BB-65

Part Number
EA455BB-65
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.20 €

1 6 Days

Loading...

  1. 1

This page is Air Cut Valve Weather-Proof Type EA455BB-65, part number EA455BB-65.
You can find the detail information about specifications and dimensions on part number EA455BB-65.

Tech Support