Gasket (EPDM) EA462BX-120

Gasket (EPDM) EA462BX-120
【Product Specifications】
・Material-EPDM
・Service temperature--30 to +110℃
・Gasket which is excellent in chemical resistance and operation at high temperature.
・Nominal dia.-50(2")

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA462BX-120

Part Number
EA462BX-120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.81 €

1 6 Days

Loading...

  1. 1

This page is Gasket (EPDM) EA462BX-120, part number EA462BX-120.
You can find the detail information about specifications and dimensions on part number EA462BX-120.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360