Hose Clamp (Aluminum) EA462EE-10

Hose Clamp (Aluminum) EA462EE-10
【Product Specifications】
・Material-Aluminum forging
・Withstanding pressure-2.5MPa (25kgf/cm2)
・Hex socket head screw dim.--6 to -15: M6 x 20, -20 to -30: M8 x 25
・ID-25mm
・OD-36 to 39mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA462EE-10

Part Number
EA462EE-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.42 €

1 6 Days

Loading...

  1. 1

This page is Hose Clamp (Aluminum) EA462EE-10, part number EA462EE-10.
You can find the detail information about specifications and dimensions on part number EA462EE-10.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360