Hose Band EA463A-80【5 Pieces Per Package】

Hose Band EA463A-80
【Product Specifications】
・Material-Galvanized steel
・Band width: -12 to -25: 9mm, -32 to -160: 12mm
・Band thickness: -16 to -32: 0.8mm -40 to -160: 1mm
・Hose dia. (mm)…60 to 80
・Qty. / unit…5 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463A-80

Part Number
EA463A-80
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.30 €

5 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Hose Band EA463A-80, part number EA463A-80.
You can find the detail information about specifications and dimensions on part number EA463A-80.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360