Hose Clamp (Two Ear Type / 10 pcs) EA463AE-27【10 Pieces Per Package】

Hose Clamp (Two Ear Type / 10 pcs) EA463AE-27
【Product Specifications】
・Material-Steel(zinc plating)
・Tighten caulking in pliers of EA463PB-2.
・Width of band-9mm
・Compatible dia.-23/27mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463AE-27

Part Number
EA463AE-27
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.68 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360