Marine Guard Clamp EA463CD-23【10 Pieces Per Package】

Marine Guard Clamp EA463CD-23
【Product Specifications】
・Material-Stainless steel,Screw: SUS305,Band: SUS301
・Band width-12.7mm
・Hex (-)screw-5/16 (8mm)
・Highly anti-corrosive stainless steel clamp ideal for use in boats and ships
・Compatible dia.…13 to 23mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CD-23

Part Number
EA463CD-23
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.77 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360