T-Bolt Clamp EA463CT-186

T-Bolt Clamp EA463CT-186
【Product Specifications】
・Band width-19mm
・Material-Band: SUS301Bolt: steel
・Band thickness-0.6mm
・Compatible Dia.…178 to 186mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463CT-186

Part Number
EA463CT-186
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.99 €

1 6 Days

Loading...

  1. 1

Tech Support