Stainless Steel Tying Band EA463FA-4【10 Pieces Per Package】 (Part Numbers)

Stainless Steel Tying Band EA463FA-4
【Product Specifications】
・Material-Stainless steel (SUS316)
・Self-lock system
・Tensile strength-FA series: 45kgf, FB series: 112kgf
・Binding tool-FA-1 to FB-610: EA463F-10, FG-1, FG-2FA-1 to FA-610: EA463F-11
・Length…450mm
・Width…7mm
・Max. D.…133mm
・Qty./ unit…10 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463FA-4

Part Number
EA463FA-4
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.02 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Stainless Steel Tying Band EA463FA-4, part number EA463FA-4.
You can find the detail information about specifications and dimensions on part number EA463FA-4.

Tech Support