Stainless Steel Tying Band EA463FW-1【10 Pieces Per Package】

Stainless Steel Tying Band EA463FW-1
【Product Specifications】
・Material…SUS304
・Use EA463FW as a binding tool.
・Length (mm)…125
・Width (mm)…4.6
・Max. dia. (mm)…25
・Qty./ unit…10pcs.
・Breaking load…45kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463FW-1

Part Number
EA463FW-1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.38 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Stainless Steel Tying Band EA463FW-1, part number EA463FW-1.
You can find the detail information about specifications and dimensions on part number EA463FW-1.

Tech Support