Hand-Tightened Hose Clamp EA463HB-42【2 Pieces Per Package】

Hand-Tightened Hose Clamp EA463HB-42
【Product Specifications】
・Material-SUS430
・Band width-9mm
・Band thickness-0.6mm
・Hose dia.(mm)…10 to 16
・Handle color…Orange

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463HB-42

Part Number
EA463HB-42
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.96 €

2 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360