Hose Clamp EA463HC-110

Hose Clamp EA463HC-110
【Product Specifications】
・Material-Band: SUS430Screw: chromate plated steel
・Band thickness: -12 to -50: 0.6mm-60 to -190: 0.7mm
・Hose dia. (mm)…90 to 110
・Band W(mm)…12
・Qty. / unit…1 pc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463HC-110

Part Number
EA463HC-110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.30 €

1 6 Days

Loading...

  1. 1

This page is Hose Clamp EA463HC-110, part number EA463HC-110.
You can find the detail information about specifications and dimensions on part number EA463HC-110.

Tech Support