Hose Clamp EA463HC-20【2 Pieces Per Package】

Hose Clamp EA463HC-20
【Product Specifications】
・Material-Band: SUS430Screw: chromate plated steel
・Band thickness: -12 to -50: 0.6mm-60 to -190: 0.7mm
・Hose dia. (mm)…12 to 20
・Band W(mm)…9
・Qty. / unit…2 pcs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463HC-20

Part Number
EA463HC-20
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.63 €

2 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Hose Clamp EA463HC-20, part number EA463HC-20.
You can find the detail information about specifications and dimensions on part number EA463HC-20.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360