Stainless Steel Hose Clamp EA463HE-32

Stainless Steel Hose Clamp EA463HE-32
【Product Specifications】
・Material-Stainless steel (SUS304)
・Band thickness: -12 to 50: 0.65mm-60 to 200: 0.8mm
・Hose dia.(mm)…20 to 32
・Band width(mm)…9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463HE-32

Part Number
EA463HE-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.70 €

1 6 Days

Loading...

  1. 1

This page is Stainless Steel Hose Clamp EA463HE-32, part number EA463HE-32.
You can find the detail information about specifications and dimensions on part number EA463HE-32.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360