T-Bolt Clamp EA463SC-25【10 Pieces Per Package】

T-Bolt Clamp EA463SC-25
【Product Specifications】
・Material-Band: stainless steelBolt: steel
・Band width (mm)…18
・Compatible dia.…23 to 25mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463SC-25

Part Number
EA463SC-25
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.10 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is T-Bolt Clamp EA463SC-25, part number EA463SC-25.
You can find the detail information about specifications and dimensions on part number EA463SC-25.

Tech Support