T-Bolt Clamp EA463SC-31【10 Pieces Per Package】

T-Bolt Clamp EA463SC-31
【Product Specifications】
・Material-Band: stainless steelBolt: steel
・Band width (mm)…18
・Compatible dia.…29 to 31mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463SC-31

Part Number
EA463SC-31
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.33 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is T-Bolt Clamp EA463SC-31, part number EA463SC-31.
You can find the detail information about specifications and dimensions on part number EA463SC-31.

Tech Support