Nylon Hose Clamp (Gear Type) EA463SD-42【10 Pieces Per Package】

Nylon Hose Clamp (Gear Type) EA463SD-42
【Product Specifications】
・Material-Nylon 66
・Gear type clamp is easy to remove.
・Hose dia. (mm)…38 to 41.5
・Width (mm)…8

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EA463SD-42

Part Number
EA463SD-42
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.32 €

10 Pieces Per Package

1 pack 6 Days

Loading...

  1. 1

This page is Nylon Hose Clamp (Gear Type) EA463SD-42, part number EA463SD-42.
You can find the detail information about specifications and dimensions on part number EA463SD-42.

Tech Support